infrastructure for a connected world

An image of Push Barb Arrow Head Assembly, WR BL
PMA-065-B2S-D0


Push barb arrow head assembly, weather resistant, black.
Mounting Method Arrow Head Barb
Environment Outdoor
Material Weather Resistant Nylon 6.6
CE Compliant No
Nominal Hole Diameter (In.) 0.250
Nominal Hole Diameter (mm) 6.4
Panel Thickness (In.) 0.08
Panel Thickness (mm ) 2.0
Used With Cable Ties
Head Diameter (In.) 0.65
Height (In.) 0.6
Height (mm) 15.2
Length (In.)
Length (mm)
Overall Length (In.) 7.99
Overall Length (mm) 203
Color Black
Width (In.) 0.65
Width (mm) 16.5
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000