infrastructure for a connected world

An image of Adhesive Sign,PhotoLuminescent,

Photoluminescent safety sign, 12.0" H x 9.0" W, 'Fire hose' (legend) with down arrow symbol, photoluminescence adhesive polyester, red/white, 1 sign/card, 1 card/package.
Material Photoluminescence Adhesive Polyester
Color Red/White
Height (In.) 12.00
Height (mm) 304.8
Width (In.) 9.00
Width (mm) 228.6
Color (Legend/Background) White/Red
Header Header Not Included On Sign
Overall Size W x H (In.) 9.00 x 12.00
Signs Per Card 1
Sub Brand Sign
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000