infrastructure for a connected world

An image of Non-Adh Rigid Sign, Polyethylene,
PRS0310F319


Non-adhesive rigid sign, 10.0" H x 3.5" W, blank header, 'Fire extinguisher' (legend), rigid polyethylene, white/red, 1 sign/card, 1 card/package.
Material Rigid Polyethylene
Height (In.) 10.00
Height (mm) 254.0
Width (In.) 3.50
Width (mm) 88.9
Color (Legend/Background) White/Red
Header Header Not Included On Sign
Legend FIRE EXTINGUISHER
Overall Size W x H (In.) 3.50 x 10.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000