infrastructure for a connected world

An image of Non-Adh Rigid Sign, Polyethylene,
PRS0710B430


Non-adhesive rigid sign, 7.0" H x 10.0" W, blank header, 'Exit' (legend), rigid polyethylene, red/white, 1 sign/card, 1 card/package.
Material Rigid Polyethylene
Height (In.) 7.00
Height (mm) 177.8
Width (In.) 10.00
Width (mm) 254.0
Color (Legend/Background) Red/White
Header Header Not Included On Sign
Legend EXIT
Overall Size W x H (In.) 10.00 x 7.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000