infrastructure for a connected world

An image of Wing Push Mount Tie, Releasable, 5.2"L (132mm), Standard, Nylon, Natural
PRWP1S-C


Pan-Ty® releasable wing push mount tie, standard cross section, 5.2" (132mm) length, nylon 6.6, natural, standard package.
Environment Indoor
Cross Section Standard
Locking Style Releasable
Min. Loop Tensile Strength Lbs. (N) 50 (222)
Plenum-Rated No
Tool Hand install only
Length In (mm) 5.2 (132)
Thickness In (mm) 0.052 (1.3)
Width In (mm) 0.190 (4.8)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.00 (25)
Max. Panel Thickness In. (mm) 0.105 (2.7)
Nominal Hole Diameter In. (mm) 0.250 (6.4)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 25
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000