infrastructure for a connected world

An image of Write-On Self-Laminating Wire Marker Cards, Vinyl, 1.00" W x 3.00" L, .75" POA, 6 Markers
PSCB-3Y


Self-Laminating Write-On Marker Book, 0.69" OD, 10 Pg/Bk, White
Material Self-Laminating Vinyl
Color White
NotePSCB-3Y replaces PSCB-3
Width (In.) 1.00
Length (In.) 3.00
Print-On Area Height (In.) 0.75
Print-On Area Height (mm) 19.1
Max. Wire O.D. (In.) 0.72
Max. Wire O.D. (mm) 18.3
Min. Cable O.D. (In.) 0.240
Min. Cable O.D. (mm) 6.1
Markers Per Book 60
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000