infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Passive Copper Cable Assembly, 0.5m, Blue
PSF1PXA0.5MBU


High speed twinaxial cable assembly with SFP+ 10Gbps hot pluggable modular connectors on each end, Blue, 0.5 meters.
Performance Level 10 Gb/s
Cable Color Blue
Length (m) 0.5
Length (ft.) 1.64
Nominal Diameter (In.) 0.16
Flammability Rating CL2
CE Compliant Yes
Termination End 1 SFP+ 10Gbps Connector
Termination End 2 SFP+ 10Gbps Connector
AWG Size 30
Application Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gb/s Fibre Channel, High Performance Computer Clustering
Cable Type Other
Color Blue
Connector 1 Type SFP+
Connector 2 Type SFP+
Jacket Material PVC
Nominal Cable O.D. (In.) 0.161
Nominal Cable O.D. (mm) 4.1
Part Features 100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors
Standards Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000