infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Passive Copper Cable Assembly, 1.5m, Black

High speed twinaxial cable assembly with SFP+ 10Gbps hot pluggable modular connectors on each end.
Performance Level 10 Gb/s
Cable Color Black
Length (m) 1.5
Length (ft.) 4.92
Nominal Diameter (In.) 0.16
Flammability Rating CL2
CE Compliant Yes
Termination End 1 SFP+ 10Gbps Connector
Termination End 2 SFP+ 10Gbps Connector
AWG Size 30
Cable Type Other
Color Black
Connector 1 Type SFP+
Connector 2 Type SFP+
Jacket Material PVC
Nominal Cable O.D. (In.) 0.161
Nominal Cable O.D. (mm) 4.1
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000