infrastructure for a connected world

An image of LOCKOUT, TOGGLE-SWITCH COVER
PSL-1001


Lockout Tagout, Toggle-switch cover, Clear.
NoteSold in US and Canada only
Application Prevent access to a toggle switch, button, or knob, yet still see its position.
CE Compliant No
Color Clear
Dimensions (In.) 3-1/2" x 1-1/2"
Environment 3 years
Legend BLANK
Material Polycarbonate
Operating Temperature -60°F to 260°F
Part Features 3-1/2" x 1-1/2" base covers up to 3/4" x 1" switch area, Attach self-adhesive base over any toggle, switch, or knob that fits, The top half can be removed and stored when not in use, Clear polycarbonate maintains visibility of the switch position, and doesn't disrupt existing decals, markings, or messages, Includes clear, industrial strength 3M™ VHB™ tape for secure adhesion
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000