infrastructure for a connected world

An image of LOCKOUT, PUSH BUTTON COVER, 22.5MM
PSL-1003


Lockout Tagout, Push button Cover, Clear, 22.5mm.
NoteSold in US and Canada only
Application Prevent accidental activation of a push/pull button.
CE Compliant No
Color Clear
Dimensions (In.) 2-1/8"H x 2"W x 2-1/2"L
Environment Indoor/shelter use
Height (mm) 53.97
Legend BLANK
Length (In.) 2 1/2
Length (mm) 63.5
Material Aluminum base/Polycarbonate top
Operating Temperature -60°F to 260°F
Part Features 2-part device consists of semi-permanent aluminum base and clear polycarbonate top that can be removed and stored for later use, Clear top allows user to see push button, Tough polycarbonate cover and aluminum ring make it tamper- and impact-resistant, as well as extremely durable, Restrict access with plastic seal or padlock (sold separately), or can be used without padlock to prevent accidental activation of a button while still providing access
UL Listed No
Width (mm) 50.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000