infrastructure for a connected world

An image of LOCKOUT, LARGE HANDLE LEVER
PSL-1006


Lockout Tagout, Large handle lever.
NoteSold in US and Canada only
Application Lock out large handle circuit breakers.
CE Compliant No
Color Red
Dimensions (In.) Mounting Rail: 5"L x 3/4"W x 1/4"D; Slide Set: 2"L x 2"W x 1-3/8"D; Stop Bar: 5"L x 1"W x 1"D
Environment 1 year
Insulation Bare
Material ABS Plastic
Operating Temperature -4°F to 176°F
Part Features Works on large handle (or up to 3 individual) circuit breakers, as well as a variety of flip-lever switches, Constructed of dielectric ABS plastic and incorporates the octagon shape to convey STOP, Consists of 3 parts: Mounting Rail, Slide Set, and Stop Bar, 3M™ VHB™ industrial bonding tape included for installation
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000