infrastructure for a connected world

An image of LOCKOUT, 6-PADLOCK SHADOW BOARD ONLY, 14.00" x 14.00"
PSL-1011


Lockout Tagout, 6, Padlock Shadow Board only, 14" x 14".
NoteSold in US and Canada only
Application Visually identify lockout/tagout devices currently in use.
CE Compliant No
Color Red/White
Depth (mm) 50.8
Dimensions (In.) 14" x 14"
Environment 3 years
Height (mm) 120.65
Legend LOCKOUT CENTER
Material Aluminum
Operating Temperature -20°F to 176°F
Part Features Lockout/Tagout devices are shadowed on the storage center so workers can quickly identify that an item is in use or needs to be returned to the designated storage location, Durable 0.063" thick aluminum board has aluminum pronged hooks to hang padlocks and lockout hasps, Thick, molded, clear poly pockets measure 4-3/4" x 3-5/8" x 2" to hold lockout tags and ties
UL Listed No
Width (mm) 92.07
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000