infrastructure for a connected world

An image of LOCKOUT, TAB TAG, DANGER LOCKED OUT DO NOT OPERATE THIS LOCK/TAG MAY ONLY BE REMOVED BY:, Red/Black on White
PSL-1019


Lockout Tagout, Tab tag, 'DANGER LOCKED OUT DO NOT OPERATE' (legend).
NoteSold in US and Canada only
CE Compliant No
Color Red/Black on White
Dimensions (In.) 4-1/2" X 2-1/8"
Environment 1 year
Height (mm) 114.3
Legend DANGER LOCKED OUT DO NOT OPERATE THIS LOCK/TAG MAY ONLY BE REMOVED BY:
Material Polyethylene
Operating Temperature -90°F to 168°F
Part Features Designed for use with Tag 'n Hang Hasp (PSL-1020), 15-mil thick plastic, Tag measures 4-1/2" x 2-1/8", Pack of 25
Product Type Lockout Tags
Thickness (mm) 0.381
UL Listed No
Width (mm) 53.975
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000