infrastructure for a connected world

An image of LOCKOUT, BALL VALVE, 1.50" - 2.00"
PSL-1058


Lockout Tagout, Ball Valve, 1 1/2"- 2"
NoteSold in US and Canada only
Application Prevent ball valves from being turned.
CE Compliant No
Color Red
Dimensions (In.) 4-1/2" x 5-5/8" x 5-5/8"
Environment 1 year
Legend BLANK
Locking Style Ball Valve Lockout
Material ABS Plastic
No. of Holes 1
Part Features Quickly and simply secure over any closed ball valve handle
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1