infrastructure for a connected world

An image of LOCKOUT, BALL VALVE, .375" - 1.25"

Lockout Tagout, Ball Valve, 3/8"- 1 1/4"
NoteSold in US and Canada only
Application Prevent ball valves from being turned.
CE Compliant No
Color Red
Dimensions (In.) 3-1/8" x 4-1/2" x 4-1/2"
ETIM Number EC011659
Environment 1 year
Keywords Accessories for ball valve
Legend BLANK
Material ABS Plastic
Operating Temperature -4°F to 176°F
Part Features Fits pipe sizes 3/8" to 1-1/4"; fits ball valve handles up to 5/8”W x 1/4” thick, Works with ball valve handles either perpendicular or parallel to the pipe, Includes "DANGER LOCKED OUT" label with space to write in pertinent lockout information, Durable plastic resists solvents, cracking, abrasion, and extreme temperatures, Device is secured with a padlock (sold separately)
Product Type Valve Lockout
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000