infrastructure for a connected world

An image of Universal Circuit Breaker Lockout Device, Set Screw Style, Red, 5 Pack
PSL-CB-V


Universal circuit breaker lockout, 5 pack.
Color Red
Width (In.) 0.30" - 0.60"
Width (mm) 8 - 15
Product Type Circuit Breaker
Thickness (In.) 0.24" - 0.43"
Thickness (mm) 6 - 11
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 5.0000