infrastructure for a connected world

An image of I-Line Circuit Breaker Lockout Device, Red
PSL-CBIL


Circuit breaker lockout device for use with Square D I-LINE^/Federal Pacific (FPE) circuit breakers.
Color Red
Depth (mm) 19.05
Height (mm) 32.26
Part Features Easy to use
Width (mm) 52.07
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000