infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Std, Hvy-Std, Lt-Hvy and Hvy Ties - Leased
PTH


The pneumatic cable tie tool in red (trigger handle and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features ergonomic, lightweight design. Weighing 32.0 oz. (907g), it is sold individually.
Used With Cable Ties S, HS, LH, H
Material Impact resistant resin housing
Color Dark Gray/Red
Weight (g) 907
Weight (oz.) 32.0
CE Compliant Yes
Part Features Ergonomic design with impact resistant resin housing and red knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000