infrastructure for a connected world

An image of Fir Tree Push Mount Assembly, .25"–.28" (6.3mm – 7.1mm) Panel Hole Dia Range, HSBL
PUM-071-2S-D30


Fir tree push mount assembly, .25"–.28" (6.3mm – 7.1mm) panel hole dia range, heat stabilized, black, bulk package, 1.88" bundle diameter.
Mounting Method Fir Tree Hole Mount
Temperature Range -76°F – 239°F (-60°C – 115°C)
Material Heat Stabilized Nylon 6.6
CE Compliant No
Panel Hole Diameter Range (In.) 0.25 - 0.28
Panel Hole Diameter Range (mm) 6.3 - 7.1
Panel Thickness Range (In.) 0.03 - 0.28
Panel Thickness Range (mm) 0.8 - 7.0
Max. Bundle Diameter (In.) 1.88
Head Diameter (In.) 0.67
Overall Height (In.) 0.67
Height (mm) 16.9
Length (mm) 188
Width (mm) 16.5
Color Black
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 239°F (115°C)
Panel to Top of Mount (In.) 0.26
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000