infrastructure for a connected world

An image of Spanish Standard Vinyl Adhesive Sign, 5.00"W x 3.50"H, 2009 NFPA 70E  Arc Flash, 1/Cd, 5 Cds/Pk, Black and Orange/White
PVS0305W2102Y-S


NEC warning label, 3.5" H x 5.0" W (88.9mm x 127.0mm), spanish warning header, 'Arc flash and shock hazard appropriate PPE required...' (spanish legend) with symbol, vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Color Black and Orange/White
Height (In.) 3.50
Height (mm) 88.9
Width (In.) 5.00
Width (mm) 127.0
BMEcat - Self adhesive mounting true
Color (Legend/Background) Black and Orange/White
Legend Riesgo De Arco Electrico Y Electrocucion ……
Overall Size W x H (In.) 5.00 x 3.50
Product Type Standard
Type Standard
RoHS Compliancy Status Compliant
Min. Order Qty. 5.0000