infrastructure for a connected world

An image of Plastic Tag,
PVT-113-Q


Write-on safety tag, 3.00" W x 5.75" H, caution header, blank (no legend), semi-rigid vinyl, black/yellow, 25 tags and ties/package.
Material Semi-Rigid Vinyl
Color Yellow
Height (In.) 5.75
Height (mm) 146.1
Length (In.) 3.00
Width (In.) 3.00
Width (mm) 76.2
Carriers Per Pkg. 25
Color (Legend/Background) Yellow/Yellow, Black
Legend CAUTION Header Only
Overall Size W x H (In.) 3.00 x 5.75
Sheets Per Pkg. 25
Tags & Ties Per Pkg. 25
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000