infrastructure for a connected world

An image of Plastic Tag,
PVT-118-Q


Write-on safety tag, 3.00" W x 5.75" H, danger header, blank (no legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.
Material Semi-Rigid Vinyl
Color White
Height (In.) 5.75
Height (mm) 146.1
Width (In.) 3.00
Width (mm) 76.2
Carriers Per Pkg. 25
Color (Legend/Background) White/White, Red and Black
Legend DANGER Header Only
Overall Size W x H (In.) 3.00 x 5.75
Product Type Identification Tags
Sheets Per Pkg. 25
Tags & Ties Per Pkg. 25
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000