infrastructure for a connected world

An image of Plastic Tag,
PVT-155-Q


Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not operate this switch' (legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.
Material Semi-Rigid Vinyl
Color Red/Black/White
Height (In.) 5.75
Height (mm) 146.1
Width (In.) 3.00
Width (mm) 76.2
Color (Legend/Background) Red and Black/White
Header DANGER
Legend DO NOT OPERATE THIS SWITCH
Marker / Tag Style A
Overall Size W x H (In.) 3.00 x 5.75
Tags & Ties Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000