infrastructure for a connected world

Wall mount enclosure fan kit. Kit includes one 115V AC fan rated at 112 CFM. Enclosure accepts up to two fan kits.
PZAEFAN


Wall mount enclosure fan kit. Kit includes one 115V AC fan rated at 112 CFM. Enclosure accepts up to two fan kits.
Product Type Wall Mount Enclosure Accessory
Accessory Type Fan kit
Length (In.) 5.0
Length (mm) 127.0
Material Housing: Aluminum, Blades: PBT ,Guard: Steel
CE Compliant No
Color Black
Width (In.) 1.50
Width (mm) 38.1
Depth (In.) 1.5
Depth (mm) 38.1
Height (In.) 5
Height (mm) 127
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000