infrastructure for a connected world

An image of Zone Cabling Flat Cover for use with PZB4
PZB4-FC


Flat cover to be used with PanZone® Enclosure (PZB4) when mounting to wall.
Accessory Type Door
Mounting
Material Steel
CE Compliant No
Color White
Width (In.) 14.25
Width (mm) 361.9
Height (In.) 24.54
Height (mm) 623.4
Length (In.) 14.25
Length (mm) 361.9
RoHS Compliancy Status Compliant since June 1, 2006
Min. Order Qty. 1.0000