infrastructure for a connected world

An image of Zone Cabling Passive In-Ceiling Enclosure

PanZone ® Passive In-Ceiling Enclosure; With hinged door gas-assist air cylinders accepts up to 8 RU of standard 19" patch panels, includes mounting brackets and integrated horizontal slack manager.
Gas-assist door Yes
No. of Rack Spaces 8
Material Aluminum
CE Compliant No
Color White
Width (In.) 23.5
Width (mm) 597
Depth (In.) 13.43
Depth (mm) 341
Height (In.) 23.5
Height (mm) 597
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000