infrastructure for a connected world

An image of PanZone in Ceiling Consolidation Point Enclosure

PanZone ® Economical Passive In-Ceiling Enclosure; Accepts up to 8 RU of standard 19" patch panels, includes mounting brackets and integrated horizontal slack manager.
Gas-assist door No
No. of Rack Spaces 8
Material Aluminum
CE Compliant No
Color White
Width (In.) 23.5
Width (mm) 597
Depth (In.) 13.43
Depth (mm) 341
Height (In.) 23.5
Height (mm) 597
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000