infrastructure for a connected world

An image of QN Patch Panel, Angled, 48 Port, 1 RU
QAPP48HDBL


48-port, angled patch panel which accepts QuickNet™ Pre-Terminated Cassettes and Patch Panel Adapters.
No. of Ports 48
Patch Panel Style Angled
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 294.8
Depth (In.) 5.49
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 48
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000