infrastructure for a connected world

An image of QN Patch Panel, Flat, 24 Port, 1RU
QPP24BL


The 24-port flat patch panel in black accepts QuickNet™ pre-terminated cassettes and patch panel adapters. It takes up one rack space (1 RU).
No. of Ports 24
Patch Panel Style Flat
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 340.2
Depth (In.) 1.76
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 24
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000