infrastructure for a connected world

48-port, patch panel which accepts QuickNet™ Pre-Terminated Cassettes and Patch Panel Adapters.
QPP48HDBL


48-port, patch panel which accepts QuickNet™ Pre-Terminated Cassettes and Patch Panel Adapters.
No. of Ports 48
Product Type QuickNet Patch Panel
Patch Panel Style Flat
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 294.8
Depth (In.) 1.76
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000