infrastructure for a connected world

An image of QN Patch Panel, Vertical Printed Ports, Flat, 48 Port, 1RU
QPP48HDVNSBL


48-port, patch panel which accepts QuickNet™ Pre-Terminated Cassettes and Patch Panel Adapters. Numbering sequence is top to bottom across patch panel.
No. of Ports 48
Patch Panel Style Flat
No. of Rack Spaces 1
Performance Level Modular, Dependent on Populated Modules
Color Black
Weight (g) 294.8
Depth (In.) 1.76
Height (In.) 1.73
Width (In.) 19.00
No. of Connectors 48
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000