infrastructure for a connected world

An image of Cable Tie Mount, Right Angle Base, 2" (50.8mm)H
RAFCBI2-S6-C20


Right angle base, 2" (50.8mm) flat cable width, black, standard package.
Mounting Method #6 (M3) Screw
Environment Indoor
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Max. Flat Cable Width (In.) 2.00
Max. Flat Cable Width (mm) 50.8
Hole Diameter (In.) 0.15
Hole Diameter (mm) 3.7
Height (mm) 70.6
Length (mm) 70.6
Screw Size #6 (M3)
Screw Size Metric M3
Width (mm) 16
Height (In.) 2.78
Length (In.) 2.78
Width (In.) 0.63
Used With Cable Ties I
Color Black
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000