infrastructure for a connected world

An image of Cable Tie Mount, Right Angle, #3 Screw (M2.5)

Right angle cable tie mount, #3 Screw (M2.5).
Product Type Cable Tie Mounts - Screw Applied
Mounting Method #3 (M2.5) Screw
Environment Indoor
Flammability Rating V-2
Material Nylon 6.6
CE Compliant Yes
UL Recognized E136577
Military Specification MS3341-2-9
Hole Diameter (In.) 0.10
Hole Spacing (in) 0.28
Hole Spacing (mm) 7.1
Height (mm) 11.2
Length (mm) 14.2
Screw Size #3 (M2.5)
Screw Size Metric M2.5
Width (mm) 9.9
Height (In.) 0.44
Length (In.) 0.56
Width (In.) 0.39
Color Natural
Used With Cable Ties M, I, S
Hole Diameter (mm) 2.4
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000.0000