infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50" W x .75" L, .25" POA, Clear/White
S050X075YAJ


Laser/ink jet self-laminating label, 0.50" W x 0.75" L, 18 - 14 AWG, white print-on area, polyester, clear/white, 13 labels/row, 169 labels/sheet, 5000 pc. package quantity.
NoteS050X075YAJ replaces JSL1-V3-5 , LJSL1-PO3-5 and LJSL1-Y3-5
Color Clear/White
Material Polyester
Print-On Area Color White
Width (In.) 0.50
Height (In.) 0.75
Width (mm) 12.7
Height (mm) 19.1
Print-On Area Height (In.) 0.25
Print-On Area Height (mm) 6.4
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.08
Min. Cable O.D. (mm) 2.0
Cable Diameter Range (In.) 0.08 - 0.16
Legend Without imprint
Marker/Flag Tie Labeling Area Yes
Printer Laser/Inkjet
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000.0000