infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, .50" W x 1.50" H, .50" POA, Clear/White, 1" core
S050X150VA1Y


Thermal transfer self-laminating label, 0.50" W x 1.50" L, Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG, white print-on area, vinyl, white, 8 labels/row, 5000 pc. package quantity.
Material Vinyl
Print-On Area Color White
NoteS050X150VA1Y replaces TTSL-1 and TTSL-53
Width (In.) 0.50
Length (In.) 1.50
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
Width (mm) 12.7
Height (In.) .50
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000.0000