infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, .50" W x 1.50" L, .50" POA, Clear/White
S050X150YAJ


The laser/ink jet self-laminating adhesive label is made of polyester and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 13 labels per row and 78 labels per sheet. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP, Category 6 UTP, Category 6e UTP, Category 5e FTP, 10 - 6 AWG wires, and a clear overlaminate. It is 0.5" wide and 1.5" long (12.7 x 38.1 mm). It comes in packages of 5000.
NCG Print Part Description White print-on area, polyester label for Cat. 5e/Cat. 6/Cat. 6A UTP/Cat. 5e FTP cable.
NoteS050X150YAJ replaces LJSL2-PO3-5 , LJSL2-Y3-5 , LJSL9-PO3-2.5 , LJSL9-Y3-2.5 , LJSL9-Y3BLU-2.5 , LJSL9-Y3BRN-2.5 , LJSL9-Y3GRN-2.5 , LJSL9-Y3GRY-2.5 , LJSL9-Y3ORN-2.5 , LJSL9-Y3PUR-2.5 , LJSL9-Y3RED-2.5 and LJSL9-Y3YEL-2.5
Color Clear/White
Material Polyester
Print-On Area Color White
Width (In.) 0.50
Height (In.) 1.50
Width (mm) 12.7
Height (mm) 38.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.1
Wire Range 10 AWG - 6 AWG
Legend Without imprint
Marker/Flag Tie Labeling Area Yes
Printer Laser/Inkjet
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000.0000