infrastructure for a connected world

An image of Zone Cord, Cat 6A FTP Solid LSZH White Cable, Jack to Plug, 11m
SAJLWH11MBL


Category 6A, solid, LSZH, white cable with a Mini-Com® TX6™ PLUS Shielded Jack Module to TX6™ PLUS Shielded Modular Plug.
NoteIntended for use in fixed installations which are outside the scope of RoHS
Performance Level Category 6A/Class EA
Cable Color White
Length (ft.) 36.09
Length (m) 11.0
Flammability Rating LSZH
Termination End 1 Jack Module- Black
Termination End 2 Modular Plug
CE Compliant Yes
Nominal Cable O.D. (In.) 0.29
Nominal Cable O.D. (mm) 7.4
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Standards PoE, PoE+
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Cable Type U/UTP
Installation Temperature -40°F to 158°F (-40°C to 70°C)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000