infrastructure for a connected world

An image of Cable Tie, SG Series, 4.2"L (106mm), Miniature, Nylon, Natural
SG100M-C


Super-Grip® cable tie, miniature cross section, 4.2" (106mm) length, nylon 6.6, natural, standard package.
Material Nylon 6.6
Application General
Color Natural
Cross Section Miniature
Length (In.) 4.2
Length (mm) 106
Locking Style Locking
Width (In.) 0.118
Width (mm) 3.0
Min. Loop Tensile Strength Lbs. (N) 18 (80)
Material Flammability Rating UL 94V-2
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 4.2 (106)
Thickness In (mm) 0.038 (1.0)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.90 (23)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 23
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000