infrastructure for a connected world

An image of Cable Tie, SG Series, 4.2"L (106mm), Miniature, Weather Resistant, Black
SG100M-C0


Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it’s ideal for intense UV environments. Miniature cross section, 4.2in, Tensile Strength: 80, black, 100pc.
Material Weather Resistant Nylon 6.6
Application General
Color Black
Cross Section Miniature
Length (In.) 4.2
Length (mm) 106
Locking Style Locking
Width (In.) 0.118
Width (mm) 3.0
Min. Loop Tensile Strength Lbs. (N) 18 (80)
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 4.2 (106)
Thickness In (mm) 0.038 (1.0)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.90 (23)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Max. Bundle Diameter (mm) 23
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000