infrastructure for a connected world

An image of Adhesive Mount With Rubber Adhes, .75" x .75" (19.1mm x 19.1mm), NAT (SG series)
SGABM20-A-C


Adhesive Mount With Rubber Adhesive, .75" x .75" (19.1mm x 19.1mm), White (SG series).
Material Nylon 6.6
Color White
Height (In.) 0.16
Length (In.) 0.75
Width (In.) 0.75
Height (mm) 4
Length (mm) 19.1
Width (mm) 19.1
CE Compliant Yes
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 120°F (49°C)
Mounting Method Rubber Adhesive Tape
Operating Temperature 40°C to 85°C
Type Adhesive Backed
Used With Cable Ties SGM, SGI
Used with Cable Tie SGM, SGI
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000