infrastructure for a connected world

An image of Super Grip Adhesive Mount, VHB Adh., 1" x 1" (25.4mm x 25.4mm), HSWRBL
SGABM25-AV-C300


The super grip adhesive backed cable tie mount in black is mounted with very high-bond adhesive and measures 1" x 1" (25.4 mm x 25.4 mm). It is made of heat-stabilized weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is designed for outdoor and high-temperature environments and comes in packages of 100.
Material Heat Stabilized Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.20
Length (In.) 1.00
Width (In.) 1.00
Height (mm) 5.1
Length (mm) 25.4
Width (mm) 25.4
CE Compliant No
Environment Outdoor/High Temp
Max. Continuous Use Temperature -76°F (-60°C) - 200°F (93°C)
Mounting Method High Bond Acrylic Adhesive
Operating Temperature 60°C to 100°C
Type Adhesive Backed
Used With Cable Ties SGM, SGI, SGS, M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000