infrastructure for a connected world

An image of 4-Way Mount, #6 Screw (M3), 1" x 1" (25.4mm x 25.4mm), NAT (SG series)
SGABM25-S6-C


4-Way Mount, #6 Screw (M3), 1" x 1" (25.4mm x 25.4mm), White (SG series).
Material Nylon 6.6
Color White
Height (In.) 0.20
Height (mm) 5.1
Length (In.) 1.00
Length (mm) 25.4
Width (In.) 1.00
Width (mm) 25.4
CE Compliant Yes
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method User Supplied Adhesive or #6 (M3) Screw
Screw Size #6 (M3)
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000