infrastructure for a connected world

An image of 4-Way Mount, #6 Screw (M3), 1" x 1" (25.4mm x 25.4mm), WRBL (SG series)

4-Way Mount, #6 Screw (M3), 1" x 1" (25.4mm x 25.4mm), Weather Resistant, Black (SG series).
Product Type Cable Tie Mounts - User Supplied Adhesive
Material Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.20
Height (mm) 5.1
Length (In.) 1.12
Length (mm) 28.6
Width (In.) 1.00
Width (mm) 25.4
CE Compliant No
Environment Outdoor
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method User Supplied Adhesive or #6 (M3) Screw
Screw Size #6 (M3)
Screw Size Metric M3
Type Tie Mount - User Supplied Adhesive
Used With Cable Ties SGM, SGI, SGS
Used with Cable Tie SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000