infrastructure for a connected world

An image of Adhesive Mount With Rubber Adh, 1.12" x 1.12" (28.5mm x 28.5mm), NAT (SG series)
SGABM30-A-C


Adhesive Mount With Rubber Adhesive, 1.12" x 1.12" (28.5mm x 28.5mm), White (SG series).
Material Nylon 6.6
Color White
Height (In.) 0.26
Length (In.) 1.12
Width (In.) 1.12
Height (mm) 6.5
Length (mm) 28.6
Width (mm) 28.6
CE Compliant Yes
Cable Tie Width (In.) 0.225
Cable Tie Width (mm) 5.7
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 120°F (49°C)
Mounting Method Rubber Adhesive Tape
Operating Temperature 40°C to 85°C
Screw Size #6 (M3)
Screw Size Metric M3
Type Adhesive Backed
Used With Cable Ties SGM, SGI, SGS
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000