infrastructure for a connected world

An image of Tie Mount, .51"(13.0mm)W, #6 Screw (M3), Weather Resistant Nylon, BL (SG series)

Cable Tie Mount - Screw Applied (SG Series), .51"(13.0mm)W, #6 Screw (M3), Weather Resistant Nylon, Black.
Material Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.22
Length (In.) 0.51
Width (In.) 0.38
Height (mm) 5.6
Length (mm) 13
Width (mm) 9.7
CE Compliant No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Counterbore Diameter In. 0.28
Counterbore Diameter mm 7.0
Environment Outdoor
Flammability Rating V-2
Hole Diameter (In.) 0.14
Hole Diameter (mm) 3.7
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method #6 (M3) Screw
Screw Size #6 (M3)
Screw Size Metric M3
Style Small
Type Screw Applied
Used With Cable Ties SGM
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000