infrastructure for a connected world

An image of Tie Mount .88" (22.4mm)W #10 Screw (M5), Weather Resistant Nylon, BL (SG series)
SGTM3S10-C0


The cable tie mount is black and is applied with a #10 (M5) screw. It is 0.86" (21.8 mm) long and made of weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with cable ties Super-Grip® miniature, Super-Grip® intermediate, Super-Grip® standard, and Super-Grip® light-heavy adhesive backed cable tie mounts. It comes in packages of 100.
Material Weather Resistant Nylon 6.6
Color Black
Height (In.) 0.43
Length (In.) 0.86
Width (In.) 0.61
Height (mm) 11
Length (mm) 21.8
Width (mm) 15.4
CE Compliant No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Counterbore Diameter In. 0.38
Counterbore Diameter mm 9.7
Environment Outdoor
Flammability Rating V-2
Hole Diameter (In.) 0.19
Hole Diameter (mm) 5.0
Max. Continuous Use Temperature -76°F (-60°C) - 185°F (85°C)
Mounting Method #10 (M5) Screw
Screw Size #10 (M5)
Screw Size Metric M5
Style Large
Type Screw Applied
Used With Cable Ties SGM, SGI, SGS, SGLH
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000