infrastructure for a connected world

An image of Self-Laminating Cable Marker Holder, 3"x1.31", 25 pc/pk, GY
SLCT-IG


The self-laminating cable marker holder in gray measures 3.00"W x 1.31"H. It is made of self-laminating vinyl and comes 25 tags to a package, sold individually.
Material Vinyl Self-Laminating
Color Gray
Width (In.) 3.00
Width (mm) 76.2
Height (In.) 1.31
Height (mm) 33.3
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000