infrastructure for a connected world

An image of Self-Laminating Cable Marker Holder, 3"x1.31", 25 pc/pk, YL
SLCT-YL


Self-laminating cable marker holder, 3.00" W x 1.31" H, vinyl self-laminating, yellow, 25 tags/package, 1 pc. package quantity.
Material Vinyl Self-Laminating
Color Yellow
Width (In.) 3.00
Height (In.) 1.31
Width (mm) 76.2
Height (mm) 33.3
Tags Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000