infrastructure for a connected world

An image of Cable Tie Mount, Snap-In, Adh., WH
SMS-A-D


The snap-in cable tie mount in white is applied with rubber adhesive tape. It is made of ABS for indoor environments. It comes in packages of 500.
Mounting Method Rubber Adhesive Tape
Environment Indoor
Material ABS
Used With Cable Ties S
CE Compliant Yes
UL Recognized E136577
Max. Static Load (Lbs.) 1.00
Max. Static Load (g) 454
Screw Size #6 (M3)
Screw Size Metric M3
Height (In.) 0.31
Height (mm) 8.9
Length (In.) 2.00
Length (mm) 50.8
Width (In.) 1.00
Width (mm) 25.4
Color White
Max. Continuous Use Temperature -40°F (-40°C) - 185°F (85°C)
Operating Temperature 40°C to 85°C
RoHS Compliancy Status Compliant
Min. Order Qty. 500.0000