infrastructure for a connected world

An image of 30 AWG, Category 6, UTP Modular Plug 100 Pack

8-position, 8-wire modular plug, for use with 30 AWG, Category 6, UTP copper cable.
Product Type Modular Plug
Color Clear
AWG Size 30
Depth (In.) 1.26
Depth (mm) 32.00
Environment -14°F to 140°F (-10°C to 60°C)
Height (In.) 0.31
Height (mm) 07.87
Material Polycarbonate
Model (Design) 8 Position Plug
Performance Level Category 6/Class E
Plug Type Standard Plug
RoHS Compliancy Status Compliant
Min. Order Qty. 100.0000